Thanks to the continuous upgrading of our Four Core Technologies of tribology, material engineering, analysis technology and mechatronics, we´ve established a Technology Platform that serves as the basis for the product design of our rolling bearings, automotive components and precision parts. And by integrating these advanced technologies, we are strengthening our capabilities to develop next-generation products, enabling us to respond quickly and effectively to customer needs.
Good lubrication is vital to bearings that have to withstand linear and rotational loads. Thanks to improved grease formulations and surface processing methods, we´re in a position to develop faster, quieter and more durable bearings capable of sustaining the heaviest of loads.
As part of our product development, computer simulations play an essential role in the process. Through them, we can not only assess our products under extreme conditions, but also gain valuable insights into product design and finishing processes.
Material engineering is continually being developed in order to improve the functionality and durability of rolling bearings. And NSK is right there at the leading edge. Our research focuses mainly on the areas of material design, heat treatment, performance evaluation and analytical evaluation. The results of this research go straight back into our products.
Through the combination of mechanics and electronics, key advances in high-performance motors, control technology, highly precise sensing technology and biomedical microelectromechanical systems become possible. Mechatronics also play an important role in assembly technology applications that demand high temperatures, power density and reliability.
High load-bearing capacity, operation in high-speed applications or under high temperatures – NSK products often have to prove themselves in challenging working conditions and applications. Our experts work hard every day at developing ever more reliable and efficient products that can guarantee profitable production without downtime..
To see a complete list and more information on all our innovative products, please go to our Product Finder.