NSK's engine and engine-driven accessory bearings have a successful record of operating under the harsh conditions and the severe environment of the engine bay, which includes high temperatures, freezing temperatures, vibrations, drastic load changes, and exposure to water, sand and dust. Technologies applied to bearing and component materials and lubrication have resulted in products that operate with low friction, are compact, and have a long service life. These technologies contribute to improve fuel economy, high performance, and low noise.
High reliability has been achieved by special grease and high performance seals. NSK offers a wide range of bearings to meet all requirements.
High capacity and high moment rigidity have been achieved by increasing the number of balls in the front row.
Magnetic Clutch bearing with high sealing performance, high moment rigidity, and long life, are used in a number of applications from A/C compressors to water pumps or belt pulleys.
High durability under the alternative coolant (non-Freon type) and high rotating speed.
Low torque for low temperatures, and long life under high temperatures have been achieved with our newly developed exclusive grease.
EPS motor bearings for low torque, low vibration, and high reliability.
Long life for high temperature and brush wear particle conditions have been achieved with special grease.
Highly reliable alternator bearings that offer high performance under high temperature conditions, high speed, with sealing capability. Includes creep prevention function between the bearing and housing.