Automatic transmissions ensure smooth gear changes with minimal shift shock while operating under various kinds of driving conditions. A complex and extremely intricate form of technology known as friction control is ideal for efficiently conveying power from the engine and for smooth gear shifting.
Friction related parts and one-way clutches, which have been developed based on our advanced tribology technology, are the most important products in determining the performance of automatic transmissions. They contribute to a smooth and powerful driving experience.
Reduced weight and costs have been achieved by using of PA46 plastic cage with superior oil and heat resistance. Initial internal clearance is used to provide optimum preload.
Original materials and heat treatment have been developed for longer life. Initial internal clearance is used to provide optimum preload.
The number of parts is reduced by unitization of the housing and outer ring, which also allows for easier assembly.
The outer ring has a mounting flange and splines, which attached to the one-way clutch. This affords greater compactness of FF-type automatic transmissions.
Reduced weight and costs have been achieved by using PA46 plastic cage with superior oil and heat resistance.
Selection of the raceway washer and retainer type can be according to operating conditions, such as load, rotation speed, and lubrication
A bearing and a raceway washer with anti-rotation function have been combined for easy assembly and high capacity.
For coping with increasingly high-speed rotations and low-friction torque while maintaining durability.
From sliding bearings to rolling bearings, low friction torque has been achieved by the technology of thin cross section drawn-cup bearings.
Smoother shifting is achieved by replacing a sliding bearing with a rolling bearing.